HUBBELL
Image of EM-4425 Perforated Bonding Ribbon
Image of EM-4425 Perforated Bonding Ribbon
Buy America(n) Qualified

Perforated Bonding Ribbon

Brand: EMC

Catalog ID: EM-4425

A tinned copper strip perforated with alternating slots and holes. Equivalent to a #6 AWG conductor (26,244 circular mil area).Available as a standard in 25-foot coils.

Provides bond when using heat-shrinkable material, For bonding in vaults. Replaces missing or defective bonds in the rehabilitation of pedestals and aerial closures.

Can be cut to length used in splice cases, enclosures, pedestals

Product details

General

Catalog Number

EM-4425

Material

Copper

Dimensions

Length

25 ft

Conductor Related

Conductor Size

#6 AWG

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Resources and downloads

Specifications