HUBBELL
Perforated Panel Large N1C/RHC 13 X 18.5, Carbon Steel - White
Image of N1P2016PP Perforated Panel Large N1C/RHC 13 X 18.5, Carbon Steel - White
*Representative image
Image of N1P2016PP Perforated Panel Large N1C/RHC 13 X 18.5, Carbon Steel - White

Perforated Panel Large N1C/RHC 13 X 18.5, Carbon Steel - White

Brand: Wiegmann

Catalog ID: N1P2016PP

Perforated Panel Large N1C/RHC 13X18.5 Carbon Steel - White

The N1P Series perforated back panels are designed for mounting lightweight electrical components. Used primarily in medium N1C enclosures.

  • Fabricated from carbon steel
  • Perforated panels accept self-tapping screws which eliminates the need to measure, mark, and drill when mounting components

White smooth hybrid finish. Panels fit the following enclosures: NEMA 1 Medium (NIC). Perforated steel panels are 14 gauge. Accept self-tapping screws - eliminates the need to measure, mark and drill when mounting components. Panels are used for mounting lightweight control components.

General

Application

Used for mounting lightweight control components.

Catalog Number

N1P2016PP

Color

White

Construction

Non-Flanged

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Series

N1P Series

Type

Back Panel

UPC

786725866137

Dimensions

Actual Height

1.375 in

Actual Width

19.25 in

Height

1 in

Weight

3 lb

Width

19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

240