Brand: HOT BOX
Catalog ID: LP015039026G
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
Catalog Number
LP015039026G
Heated?
No
Material
HDPE Plastic
UPC
662037213947
Dimensions
39 in x 15 in x 26 in
Height
26 in
Length
39 in
Mounting Pad / Base Plate Dimensions
24 X 48
Weight
35 lb
Width
15 in
Industry Standard(s)
ASSE 1060 Certified
Heated?
No