HUBBELL
Image of PF2F3R1K66 PF2F3R1K66 | Allen Bradley Braking Resistor
Image of PF2F3R1K66 PF2F3R1K66 | Allen Bradley Braking Resistor
Image of PF2F3R1K66 PF2F3R1K66 | Allen Bradley Braking Resistor

PF2F3R1K66 | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PF2F3R1K66

Allen Bradley Braking Resistor, 1660 W, 2.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF2F3R1K66

Enclosure Type

GCE6

Resistance Ohms

2.3 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

15.7 lb

Width

10 in

Electrical Ratings

Wattage

1660 W

Resources and downloads