
Brand: OHIO BRASS
Catalog ID: PH3030GM022AA
Catalog Number
PH3030GM022AA
Color
Gray Housing
Material
Silicone Polymer Housing
Type
Station
Height
38.1 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEC