
Brand: OHIO BRASS
Catalog ID: PH3300GH240AA
Catalog Number
PH3300GH240AA
Color
Gray Housing
Material
Silicone Polymer Housing
Type
Station
Depth
25 in
Height
130 in
Width
25 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEC