
Brand: OHIO BRASS
Catalog ID: PH3072GV084AA
Catalog Number
PH3072GV084AA
Color
Gray Housing
Material
Silicone Polymer Housing
Type
Station
Depth
11.2 in
Height
44.4 in
Width
11.2 in
Frequency Rating
48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA)
63
Industry Standard(s)
IEC