HUBBELL
PH4 Arrester (60 kV Rated, 2130 mm Creep , AA Hardware)
1

PH4 Arrester (60 kV Rated, 2130 mm Creep , AA Hardware)

Brand: OHIO BRASS

Catalog ID: PH4072GM060AA

IEC Station High / High Quality Polymer Housed Hollow Core Surge Arrester

  • IEC silicone Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

PH4072GM060AA

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

UPC

096359442622

Dimensions

Depth

11.2 in

Height

38.1 in

Width

11.2 in

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC