HUBBELL
Image of H1879 Phase Rotation Meter to 16kV
Image of H1879 Phase Rotation Meter to 16kV

Phase Rotation Meter to 16kV

Brand: CHANCE Lineman Grade Tools

Catalog ID: H1879

To determine the correct phase-rotation relationship, this portable instrument features construction similar to Phasing Tester H1876-1.

  • An additional grounding circuit on the Phase Rotation Tester sets it apart for specific purpose
  • Grounding terminal below meter permits connection to known ground for proper operation
  • Probe fittings couple with a high-impedance component encased in each pole
  • A 22-foot length of insulated cable stores on the reel affixed to one pole and connects to the voltmeter on the other pole
  • Must be used with 2 Epoxiglas® Insulating Universal Hotsticks (Not Included) of appropriate length

Product details

General

Catalog Number

H1879

EU RoHS Indicator

No

Material Type

Standard

Style

Analog Dial

UPC

096359039402

Dimensions

Weight

23 lb

WeightMetric

10.4 kg

Electrical Ratings

Withstand Voltage

16kV

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads