


Brand: Hubbell Premise Wiring
Catalog ID: IMSS2
Accepts All iStation Moudles 6-Units
Application
Data/Fiber/Audio/Video
Catalog Number
IMSS2
Color
Stainless
Construction
Stainless Steel
Cutout
iStation
Item Type
iSTATION Frame
Material
Stainless Steel
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Size
Standard
Specifications
UPC
662620216973
Display Size
Standard Sized Product
Size
Standard
Weight
0.15 lb
Industry Standard(s)
Number of Gang(s)
2-Gang
Orientation
Horizontal
Carton Quantity
10