

Brand: Hubbell Premise Wiring
Catalog ID: Q106W
Duplex Mounting
Application
Data/Fiber/Audio/Video
Catalog Number
Q106W
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
UPC
662620820705
Display Size
4-Port
Weight
0.08 lb
EU RoHS Indicator
Industry Standard(s)
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25