HUBBELL
Image of BR106W Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White
Image of BR106W Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

Brand:

Bryant

Catalog ID:

BR106W

Phone/Data/Multimedia Component, Outlet Frame, Duplex 106, 2-Port, White

  • 2-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Product details

General

Application

  • Data/Fiber/Audio/Video

Catalog Number

BR106W

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

EU RoHS Indicator

Yes

Item Type

Duplex Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

Orientation

Vertical

UPC

662620797885

Dimensions

Display Size

2-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

25

Resources and downloads