HUBBELL
Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Gray
Image of ISFB15GY Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Gray
Image of ISFB15GY Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Gray
Discontinued

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Gray

Brand: Hubbell Premise Wiring

Catalog ID: ISFB15GY

Phone/Data/Multimedia Component, StyleLine Outlet Frame, 15-Pin/Blank, Gray

  • Phone/Data/Multimedia Component
  • StyleLine Outlet Frame
  • 15-Pin/Blank
  • Gray

1-VGA in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFB15GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 1-Gang

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang HD15/9 or HDMI

Style

Unloaded

UPC

662620210414

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25