HUBBELL
Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Black
Image of IFP212BK Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Black
Image of IFP212BK Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Black

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Black

Brand: Hubbell Premise Wiring

Catalog ID: IFP212BK

Phone/Data/Multimedia Face Plate, Face Plate, Rear-Loading, 12-Port, Double-Gang, Black

  • Fits all Hubbell keystone connections (AV, data and fiber)
  • Supplied with paper labels, clear and color match screw covers
  • Secure
  • Requires removal to access connectivity

Accommodates Box Eliminator

General

Application

Standard Faceplate GSA

Catalog Number

IFP212BK

Color

Black

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA 2-Gang

Item Type

Keystone Faceplate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number of Gang(s)

2-Gang

Number Of Ports

12

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

662620826752

Dimensions

Display Size

12-Port

Size

Standard

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

2-Gang

Number Of Ports

12

Orientation

Vertical

Logistics

Carton Quantity

10