

Brand: Hubbell Premise Wiring
Catalog ID: TPF1BK
Locking Plate
Application
Secure through plate for High Traffic Areas
Catalog Number
TPF1BK
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA
Item Type
SecureIT Face Plate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
NEMA 1-Gang Opening
Number of Gang(s)
1-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Type
Security
UPC
662620850788
Display Size
Standard Sized Product
Weight
0.25 lb
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
10