HUBBELL
Image of TWPF1GY Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray
Image of TWPF1GY Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray
Image of TWPF1GY Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray
Image of TWPF1GY Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray

Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray

Brand:

Bryant

Catalog ID:

TWPF1GY

Phone/Data/Multimedia Faceplate, Secure-IT Face Plate, Weatherproof, 1-Gang, 4-Port, Gray

  • Indoor or NEMA 3R Weather-Proof Grade
  • The Sliding Cover Provides Protection and Longer Life
  • Staggered, Angled Openings Provide Proper Cable Exit and Bend Radius

Product details

General

Application

Secure Connections in High Traffic Areas

Catalog Number

TWPF1GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

NEMA

EU RoHS Indicator

Yes

Item Type

SecureIT Face Plate

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

NEMA 1-Gang Opening

Number of Gang(s)

1-Gang

Number Of Ports

4

Orientation

Vertical

Type

Weatherproof

UPC

662620852805

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

40

Pallet Quantity

1920