

Brand: CHANCE Lineman Grade Tools
Catalog ID: H18766P
Catalog Number
H18766P
Material Type
Standard
Style
Hook Probe
UPC
096359039372
Weight
0.2 lb
Weight Metric
0.1 kg
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10
Standard Package
1