HUBBELL
Image of 216PH Pike Pole, 2 in X 16 ft
Image of 216PH Pike Pole, 2 in X 16 ft

Pike Pole, 2 in X 16 ft

Brand: Chance Lineman Tools & Equipment

Catalog ID: 216PH

PIKE POLE - 2IN X 16FT, The point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use. Epoxiglas Pike Poles do not absorb moisture so they will not rot or warp. Epoxiglas has excellent mechanical properties and is relatively light in weight.

  • The point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use
  • Does not absorb moisture so it will not rot or warp
  • Features excellent mechanical properties and is relatively lightweight

Product details

General

Catalog Number

216PH

EU RoHS Indicator

No

Type

Pole Placement Assist Tool

UPC

096359069676

Dimensions

Length

192 in

Weight

14.21 lb

WeightMetric

6.5 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads