HUBBELL
Image of 218PH Pike Pole, 2 in X 18 ft
Image of 218PH Pike Pole, 2 in X 18 ft

Pike Pole, 2 in X 18 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: 218PH

PIKE POLE - 2IN X 18FT, The point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use. Epoxiglas® Pike Poles do not absorb moisture so they will not rot or warp. Epoxiglas® has excellent mechanical properties and is relatively light in weight.

  • The point, secured by a spring-button lock, can be reversed to protect point and avoid damage to equipment when not in use
  • Does not absorb moisture so it will not rot or warp
  • Features excellent mechanical properties and is relatively lightweight

Product details

General

Catalog Number

218PH

EU RoHS Indicator

No

Type

Pole Placement Assist Tool

UPC

096359069720

Dimensions

Length

216 in

Weight

18.62 lb

WeightMetric

8.5 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads