HUBBELL
Image of M44552 Pin Holder Universal Tool
Image of M44552 Pin Holder Universal Tool
Image of M44552 Pin Holder Universal Tool

Pin Holder Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M44552

Pin Holder

  • For replacing pins and bolts up to .625 in (15 mm)
  • Spring action holds firmly to bolt heads. Fits EERI and NEMA insulators

General

Catalog Number

M44552

Style

Pin Holder

UPC

096359047476

Dimensions

Dimensions

10 in x 8 in x 10 in

Dimensions Metric

254 mm x 203 mm x 254 mm

Height

10 in

Height Metric

254 mm

Length

10 in

Length Metric

254 mm

Weight

0.5 lb

Weight Metric

0.2 kg

Width

8 in

Width Metric

203 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer