HUBBELL
Pivot Base for 6 ft (1.8 m) or 8 ft (2.4 m) Platforms
Image of C4021173 Pivot Base for 6 ft (1.8 m) or 8 ft (2.4 m) Platforms

Pivot Base for 6 ft (1.8 m) or 8 ft (2.4 m) Platforms

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4021173

Includes Two 30 in (.76 m) Chain Binders with self-locking handwheels and one hinge pin

  • Handwheel on top and interlocking teeth on two pivot plates provide simple, sure adjustment to work angle needed
  • Two sizes vary in height to fit all applicable platforms
  • Pivot range permits 140° adjustment in increments of approximately 9° per tooth on matching plates
  • Turning Handle raises and lowers upper plate
  • Stainless-steel guide pin keeps plates aligned
  • Groove in upper plate centers on rib in base to ensure teeth engagement at every angle setting
  • Each Pivot Base includes 30" chain binders with self-locking handwheels and one hinge pin

General

Catalog Number

C4021173

EU RoHS Indicator

No

Style

Pivot Mount

UPC

096359234692

Dimensions

Length

50 in

Length Metric

127 mm

Weight

32 lb

Weight Metric

14.5 kg

Width

16 in

Width Metric

40.6 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

6