HUBBELL
Image of EM-686950LB Plain Bonding Ribbon

Plain Bonding Ribbon

Brand: EMC

Catalog ID: EM-686950LB

For Bonding and grounding in manholes, underground and aerial outside plant. Can easily be cut to length. Soft temper, flat wire for easy installation. Solid wire for entering and exiting airtight applications. Tin plated for solderability and corrosion resistance. Meets Spec. CA06868.

50 Lb spool of soft temper flat wire for easy installation

Bonds cable racks and equipment to ground point that provides corrosion mitigation

General

Catalog Number

EM-686950LB

Dimensions

Dimensions

590 ft x 0.375 in x 0.0625 in

Height

0.0625 in

Length

590 ft

Weight

50.875 lb

Width

0.375 in