Brand: EMC
Catalog ID: EM-6868
5 Lb spool of soft temper flat wire for easy installation
Catalog Number
EM-6868
Dimensions
68 ft x 0.375 in x .051 in
Height
.051 in
Length
68 ft
Weight
5.753 lb
Width
0.375 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2024)