HUBBELL
Image of 810-390A200 Plant Paging Station
Image of 810-390A200 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

810-390A200

ICS SmartSeries Indoor Speaker Amplifier Station, 100-240 VAC, UL Safe area, Eight speaker output with individual monitoring, SmartSeries features, Gray finish

Product details

General

Catalog Number

810-390A200

Color

Gray

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area