HUBBELL
Image of 820-350D2A4 Plant Paging Station
Image of 820-350D2A4 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

820-350D2A4

ICS SmartSeries Offshore Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with SmartVolume - SmartSeries features with RTU input/output - Stainless steel terminal box- Gray finish, PCBA tropicalization

Product details

General

Catalog Number

820-350D2A4

Color

Gray

Material

GRP / Steel / Stainless steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Offshore Stations
  • 8-ohm speaker output with SmartVolume
  • SmartSeries features with RTU input & output

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

3774.246 cu.in

Depth

10.5 in

Height

29.2 in

Weight

30 lb

Width

12.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads