HUBBELL
Image of 820-710J5A2 Plant Paging Station
Image of 820-710J5A2 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

820-710J5A2

ICS Hazardous Area Speaker Amplifier Station - 24 VDC - INMETRO Zone 1, 8-ohm speaker output, Gray finish, PCBA tropicalization

Product details

General

Catalog Number

820-710J5A2

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

Inmetro

Hazardous Rating(s)

Inmetro Zone 1

Resources and downloads