HUBBELL
Image of 820-740C501 Plant Paging Station
Image of 820-740C501 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

820-740C501

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 24 VDC - UL Class I, Div. 1, 8-ohm speaker output with SmartVolume - SmartSeries features - Gray finish

Product details

General

Catalog Number

820-740C501

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1541.83095 cu.in

Depth

8.25 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads