HUBBELL
Image of 810-340B100 Plant Paging Station
Image of 810-340B100 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

810-340B100

ICS SmartSeries Indoor Speaker Amplifier Station - 100-240VAC - CE Safe area - 8-ohm speaker output with SmartVolume - SmartSeries features - Orange finish

Product details

General

Catalog Number

810-340B100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area

Resources and downloads