HUBBELL
Image of 810-720D1R0 Plant Paging Station
Image of 810-720D1R0 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

810-720D1R0

ICS Indoor Speaker Amplifier Station - 24VDC - UL Class I, Div. 2 - 70/100V speaker output with VLC - Orange finish

Product details

General

Catalog Number

810-720D1R0

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads