HUBBELL
Image of 750-402 Plant Paging Station
Image of 750-402 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

750-402

Indoor Speaker Amplifier 24 VDC, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, D; consists of: Amplifier (Model 751-002), Enclosures (Model 702-002).

Product details

General

Catalog Number

750-402

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

334.611 cu.in

Depth

5.1

Height

8.1 in

Weight

11.1 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2