HUBBELL
Image of 760-002 Plant Paging Station
Image of 760-002 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

760-002

Weatherproof Speaker Amplifier Station, 24 VDC; consisting of: Amplifier (Model 751-002), Enclosure (Model 758-002)

Product details

General

Catalog Number

760-002

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

564.0039 cu.in

Depth

5.1

Height

11.58 in

Weight

10.6 lb

Width

9.55 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2