HUBBELL
Image of 760-003 Plant Paging Station
Image of 760-003 Plant Paging Station

Plant Paging Station

Brand:

Austdac

Catalog ID:

760-003

Weatherproof Speaker Amplifier, NRTL Listed for USA and Canada, Class I, Div. 2, Groups A, B, C, D; Class II, Div. 2, Groups F and G; Class II; Class III, Div. 2; consists of: Amplifier (Model 751-001), Enclosure (Model 733-001)

Product details

General

Catalog Number

760-003

Color

Gray

Material

Steel / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

14.4 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2