HUBBELL
Image of 701-304 Plant Paging/Intercom Amplifier
Image of 701-304 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

Brand:

Austdac

Catalog ID:

701-304

Handset/Speaker Amplifier with Aux. jack & MagHook

Product details

General

Catalog Number

701-304

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

UPC

850025795173

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2