HUBBELL
Image of 713-102 Plant Paging/Intercom Amplifier
Image of 713-102 Plant Paging/Intercom Amplifier

Plant Paging/Intercom Amplifier

Brand:

Austdac

Catalog ID:

713-102

Remote Handset/Speaker Amplifier, 24 VDC

Product details

General

Catalog Number

713-102

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

203.391 cu.in

Depth

3.1

Height

8.1 in

Weight

5.6 lb

Width

8.1 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL