HUBBELL
Image of 811-111D200 Plant Paging/Intercom Station
Image of 811-111D200 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

811-111D200

ICS Indoor Handset/Speaker Single-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output, Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

811-111D200

Color

Gray

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Single Party
  • 8-ohm speaker output

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads