HUBBELL
Image of 821-111D204 Plant Paging/Intercom Station
Image of 821-111D204 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

821-111D204

ICS Offshore Handset/Speaker Single-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output, Stainless steel terminal box, Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

821-111D204

Color

Gray

Material

GRP / Steel / Stainless steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Offshore Stations
  • 8-ohm speaker output

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

3774.246 cu.in

Depth

10.5 in

Height

29.2 in

Weight

30 lb

Width

12.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads