HUBBELL
Image of 830-450A100 Plant Paging/Intercom Station
Image of 830-450A100 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

830-450A100

ICS Remote Handset/Speaker Amplifier Station,100-240 VAC, 8-ohm speaker output with SmartVolume, SmartSeries features with RTU input/output, Orange finish, UL Safe area

Product details

General

Catalog Number

830-450A100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

Remote Handset/Speaker Amplifier Station

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Resources and downloads