HUBBELL
Image of 821-111C501 Plant Paging/Intercom Station
Image of 821-111C501 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

821-111C501

ICS Hazardous Area Handset/Speaker Single-party Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output - Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

821-111C501

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads