HUBBELL
Image of 821-141E502 Plant Paging/Intercom Station
Image of 821-141E502 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

821-141E502

ICS SmartSeries Hazardous Area Handset/Speaker Single-party Station - 100-240 VAC - ATEX Zone 1, 8-ohm speaker output with Smart Volume - SmartSeries features - Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

821-141E502

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 1

Resources and downloads