HUBBELL
Image of 821-531C5A1 Plant Paging/Intercom Station
Image of 821-531C5A1 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

821-531C5A1

ICS Hazardous Area Handset/Speaker Single-party Station - 24 VDC - UL Class I, Div. 1, 8-ohm speaker output with VLC - RTU relay output - Gray finish, 6' PVC handset cord, PCBA tropicalization.

Product details

General

Catalog Number

821-531C5A1

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads