HUBBELL
Image of 825-511J5A2 Plant Paging/Intercom Station
Image of 825-511J5A2 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

825-511J5A2

ICS Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - Inmetro Zone 1, 8-ohm speaker output - Gray finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Catalog Number

825-511J5A2

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

Inmetro

Hazardous Rating(s)

Inmetro Zone 1

Resources and downloads