HUBBELL
Image of 7855-001 Plant Paging/Intercom Station
Image of 7855-001 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

7855-001

Outdoor Hazardous Area Station, Multi-Party Line, 120 VAC operation. NRTL certified for use in US and Canada, - Class I, Div. 1, Groups C and D; - Class II, Div. 1, Groups E, F, and G; - Class III, Div. 1, Consisting of: Amplifier (Model 7805-001) and Enclosure (Model 10444-003)

Product details

General

Catalog Number

7855-001

Color

Gray

Material

Aluminum / GRP

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

35 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1