HUBBELL
Image of 730-105 Plant Paging/Intercom Station
Image of 730-105 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand:

Austdac

Catalog ID:

730-105

Outdoor Wall Station, Single-Party Line, UL Listed, FM-approved for Division 2

Product details

General

Catalog Number

730-105

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1544.832 cu.in

Depth

9.6

Height

14.9 in

Weight

26.5 lb

Width

10.8 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2