HUBBELL
Image of 841-008A3A0 Plant Paging/Intercom Subset
Image of 841-008A3A0 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

841-008A3A0

ICS Remote Desktop Single-party Subset, UL Safe area, Black finish, 6' PVC handset cord, PCBA tropicalization

Product details

General

Catalog Number

841-008A3A0

Color

Black

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Output Level Speaker

16 Ohm

Power

2W

Series

ICS

Signal Type

Analog

Type

Remote Desktop Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

309.82464 cu.in

Depth

4.56 in

Height

8.94 in

Weight

5 lb

Width

7.6 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Resources and downloads