HUBBELL
Image of 861-001A100 Plant Paging/Intercom Subset
Image of 861-001A100 Plant Paging/Intercom Subset

Plant Paging/Intercom Subset

Brand:

Austdac

Catalog ID:

861-001A100

ICS Remote Desk-edge Single-party Subset, UL Safe area, Orange finish, 6' PVC handset cord

Product details

General

Catalog Number

861-001A100

Color

Orange

Material

Steel

Power

N/A

Series

ICS

Signal Type

Analog

Type

Remote Desk-Edge Subset

Weather Rating

NEMA Type 1

Dimensions

Cubic Capacity

111.8095 cu.in

Depth

7.01 in

Height

5 in

Weight

4 lb

Width

3.19 in

Electrical Ratings

Signal

N/A

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Safe Area

Resources and downloads