HUBBELL
Plastic Splice Tray 144 Mass Fusion Standard Size
Image of PSCSTPR144 Plastic Splice Tray 144 Mass Fusion Standard Size

Plastic Splice Tray 144 Mass Fusion Standard Size

Brand: Hubbell Power Systems

Catalog ID: PSCSTPR144

Plastic Splice Tray with 144 Mass Fusion Splice Capacity, Standard Size

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, one 12 Position Mass Fusion Splice Chip, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPR144

Style

Standard

UPC

096359727729

Dimensions

Dimensions

12.000 in x 4.590 in x 0.650 in

Height

0.65 in

Length

12 in

Width

4.59 in

Logistics

Carton Quantity

12

Standard Package

1