HUBBELL
Plastic Splice Tray 24 Fiber Standard Size
Image of PSCSTPS24 Plastic Splice Tray 24 Fiber Standard Size

Plastic Splice Tray 24 Fiber Standard Size

Brand: Hubbell Power Systems

Catalog ID: PSCSTPS24

Plastic Splice Tray with 24 Single-Fiber Splice Capacity, Standard Size

Plastic Splice Trays include an ABS plastic tray base with integrated fiber routing and splice chip retention tabs and recessed buffer tube tie-wrap slots.

  • Includes: Tray, Lid, two 12 Position Single Fiber Splice Chips, Zip Ties and Felt
  • Tray - ABS w/ integrated fiber routing and chip retention tabs
  • Lid - Clear Polystyrene
  • Splice Chips - EPDM w/ high performance tape

General

Catalog Number

PSCSTPS24

Single Fusion Splice Capacity - Maximum

24

Style

Standard

UPC

096359727743

Dimensions

Dimensions

12.000 in x 4.590 in x 0.360 in

Height

0.36 in

Length

12 in

Weight

0.5 lb

Width

4.59 in

Logistics

Carton Quantity

24

Pallet Quantity

1200

Standard Package

1