HUBBELL
Image of NS620GY Plate, Decorator Frame, Blank, Gray
Image of NS620GY Plate, Decorator Frame, Blank, Gray

Plate, Decorator Frame, Blank, Gray

Brand:

Bryant

Catalog ID:

NS620GY

Plate, Decorator Frame, Blank, Gray

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

Product details

General

Application

Data and Communications

Catalog Number

NS620GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

Blank

EU RoHS Indicator

Yes

Item Type

Decorator Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778504594

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25