HUBBELL
Image of NS783LA Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond
Image of NS783LA Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond
Image of NS783LA Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond
Image of NS783LA Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond
+1
Image of NS783LA Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond

Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond

Brand:

Bryant

Catalog ID:

NS783LA

Plate Frame with 1) Coax F Connectorsand 1) 6-Position 6-Conductor Jack, Screw Terminal, Light Almond

Coaxial video and combination jacks complement multimedia needs in a 1-gang decorator opening. High impact-resistant thermoplastic frame. Jacks meet FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Product details

General

Application

Communications

Catalog Number

NS783LA

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

2) 6-Position 4-Conductor Jack, 1) F-Coax Connector

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778503658

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads