HUBBELL
Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Brown
Image of NS770 Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Brown
Image of NS770 Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Brown

Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Brown

Brand: Hubbell Premise Wiring

Catalog ID: NS770

Plate Frame with Jack, 6-Position 4- Conductor, Screw Terminal, Brown

Designed to complement decorator styling, these jacks offer voice and Cat. 5e devices to fit within a decorator wallplate. High impact-resistant thermoplastic frame. Meets FCC part 68. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Meets FCC part 68
  • High impact-resistant thermoplastic frame

Standard Product

General

Application

Communications

Catalog Number

NS770

Color

Brown

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

1) 6-Position 4-Conductor Jack

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Premise Wiring

Size

Standard

Specifications

Device Type - 6-Position, 4-Conductor

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Voice and Data

UPC

883778501685

Dimensions

Display Size

Standard Sized Product

Size

Standard

Weight

0.08 lb

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Conductor Related

Contact

Phosphor Bronze

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10